9159-400 Series | Coplanar/Linear – Single 2 Piece Contacts


70-9159
STRIPT Connectors
Features & Benefits
  • Gold plated horizontal contact system maximizes lateral PCB alignment and mating tolerances with a proven 2-pc connector solution
  • Contact height has been minimized to 1.2mm above the PCB to prevent any shadowing effect
  • Contacts can be individually spaced to support any voltage rating with a full 5 Amp current rating
  • Individual contacts can support BTB and WTB applications
Typical Applications
  • Linear LED strip lighting
  • Commercial/Industrial co-planar or extended card applications

Dissecting linear LED lighting from a connector standpoint looks very simple from far away, but up close there is no magical solution. Even though there have been new connectors developed in recent years specifically for this application, the specific requirements in challenging new designs continue to push for something better, different and more cost competitive. KYOCERA AVX has been one of the companies developing new connector systems for this specific application. The 2-Piece 9159 series offers the smallest profile while still supporting full 5 Amp capability.

KYOCERA AVX’s latest approach is to not even have a connector! LED’s run down the center of the board looking to minimize pitch densities to maximize light output. Connectors interrupt this requirement at each Board-toBoard interface. By design and construction, providing a single contact connector is not economical. However, removing the cost of the connector without removing the functionality provides both a technical and cost effective solution. By removing the insulator and allowing contacts to be placed individually, the PCB can be designed with the LEDs in the center of the PCB and the contacts on the outer edges. This optimizes the design for functionality and assembly at the best cost possible. More specifically, the contacts are packaged in T&R for automatic placement, absorb significant x and y assembly tolerances and provide a reliable gold-to-gold active contact interface. Application notes are available to outline all of the contact configurations to support both BTB and WTB applications.

Datasheet / Catalog
Part Number Information
Part Number Information

Single 2 Piece Contacts: 70-9159
» Click to View

3D Models
3D Model – Click to View
  • Single 2 Piece Contacts: 70-9159 – 3D Model – Coming Soon!
Application Notes
Application Notes – Click to View