9150-000 Series | Parallel/Stacking – Pogo Pin Single Contact


70-9150
STRIPT Connectors
Features & Benefits
  • Contacts range from 2.0mm to 5.5mm providing off-the-shelf availability for almost any application
  • Each contact height provides the maximum working range and compressed height tolerance possible
  • Gold plated contacts provide high reliability and signal integrity over 10,000 cycles
  • Removable pick-up cap facilitates automatic placement for SMT reflow
Typical Applications
  • Base/Docking stations for portable electronic devices to recharge batteries or download data
  • Testing and programming of electronic modules
  • Interface to disposable medical or measurement components

Single Pogo Pin contacts provide high cycle life in industrial and medical applications where reliability and robustness is critical. Pogo Pins provide 10,000 mating cycles and are ideal in pluggable module applications where the end customer has to handle a product daily. Pogo Pins are designed to mate with gold plated PCB pads or flat contacts in docking/cradle applications to function as the charging, data transfer or programming interface to a portable device.

The standard range single contacts provides the maximum flexibility in pin count, placement location and broad compressed stacking heights ranging from 2.0mm up to 5.5mm. The contacts are provided in standard tape and reel packaging for automatic in-line SMT placement. A disposable plastic cap facilitates vacuum pickup and then is removed after reflow soldering prior to product mating. Contacts are gold plated and incorporate high force stainless steel springs for durability and signal integrity

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

Pogo Pin Single Contact: 70-9150
» Click to View

Videos
Application Notes
Application Notes – Click to View
3D Model