7129 Series | Battery Connector


Features & Benefits
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
  • RoHS compliant and Halogen-free
  • Packaged in tape and reel: 15,000 pieces/reel
  • Space saving with stacking height of 0.7mm and a width of 2.2mm

The 7129 Series is board to board connector which is capable of conducting high current up to 10A. In addition to it being a space-saving product with 0.7mm stacking height and a 2.2mm in width, it achieves high robustness and smooth mating by attaching metals on both side-ends to prevent damage to insulator housings and contacts due to mating in a misaligned way.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

7129 Series
» Click to View

Technical Information
Technical Information
For More Detailed Information
Click to Visit Kyocera Electronics Website
3D Model