5846 Series | 0.4mm Pitch


Features & Benefits
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
  • An original structure has secure “click” feeling, low mating force and high retention force.

The 5846 Series are 0.4mm pitch, ideal for note PCs etc. These products have achieved a stacking height of 3.0mm and a width of 5.8mm including leads.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

5846 Series
» Click to View

Technical Information
Technical Information
For More Detailed Information
Click to Visit Kyocera Electronics Website
3D Model | Connectors