5804 Series | 0.4mm Pitch


Features & Benefits
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
  • RoHS compliant and Halogen-free
  • Packaged in tape and reel: 15,000 pieces/reel
  • Audible click and high retention force.

The 5804 Series are 0.4mm pitch, ultra low profile Board to Board Connectors featuring a stacking height of 0.9mm/1.5mm/2.0mm. These products were developed to meet market needs for miniaturization of Smartphone, mobile phones, digital AV equipment, etc. Space saving is greatly achieved with a width of 2.4mm.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

5804 Series
» Click to View

For More Detailed Information
Click to Visit Kyocera Electronics Website
3D Model | Connectors