5656 Series | 0.5mm Pitch


Features & Benefits
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +125°C
  • RoHS compliant and Halogen-free
  • Packaged in tape and reel: 400 or 500 pieces/reel

Advancements in automotive infotainment and driver-assist technologies are creating new demand for electronic connectors that meet two key requirements. First, they must operate reliably amid high temperatures; and second, they must maintain stable contact position against vibration and shock. The 5656 series connectors are specifically designed for these requirements, with heat resistance up to +125°C and a proprietary floating mechanism that provides mating tolerance of ±1.0mm*1 at maximum (F/P*2=200%) in both the X and Y directions — 2.2 times larger than Kyocera’s conventional connector products. This enhanced mating tolerance ensures reliable connections by compensating for a greater degree of location mating error and mounting slippage during assembly, as well as vibration and shock in the operating environment.
*1X, Y : ±1.0 (X2+Y2=12)
*2F/P: F=Floating/P=Pitch

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

5656 Series
» Click to View

Video Library
Video Library


For More Detailed Information
Click to Visit Kyocera Electronics Website
3D Model | Connectors