5046 Series | 0.5mm Pitch


© Kyocera Products
Features & Benefits
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -25 to +85°C
  • Designed to have the strong resistance against torque forces on mating area to achieve the high reliability in the natural fall shock.

The 5046 Series are stacking heights range from 3.0mm to 4.5mm. These series feature Kyocera’s original receptacle contacts, realizing secure mating with a fine “click” feeling and high reliability. Designed for automatic mounting machines, packaged in tape and reel.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

5046 Series
» Click to View

Technical Information
Technical Information – Click to Download
For More Detailed Information
Click to Visit Kyocera Electronics Website
3D Model | Connectors