Kyocera AVX provides a wide variety of Fine Pitch Board to Board connectors from 0.35mm of narrow-pitches, low profile, and space-saving types that are best suited for compact equipment such as smartphones, wearable devices, featuring the floating structure absorbing vibrations and minor misalignment on a printed circuit board that are best suited for applications such as automobiles and medical devices requiring high contact reliability.
Battery Connection
Series | Stacking Height | No. of Positions | Connection Style | With / Without Metal Tabs | PCB Mounting Method | |
---|---|---|---|---|---|---|
![]() | 5811 Series | 0.6mm | Signal : 1 to 5 Power : 2 | Vertical-Vertical | With | SMT |
![]() | 7129 Series | 0.7mm | Signal : 2/4 Power : 4 | Vertical-Vertical | With | SMT |
0.35mm Pitch
Series | Stacking Height | No. of Positions | Connection Style | With / Without Metal Tabs | PCB Mounting Method | |
---|---|---|---|---|---|---|
![]() | 5811 Series | 0.6mm | Signal : 1 to 5 Power : 2 | Vertical-Vertical | With | SMT |
![]() | 5861 Series | 0.6mm | 6 to 60 Pos. | Vertical-Vertical | With | SMT |
0.4mm Pitch
Series | Stacking Height | No. of Positions | Connection Style | With / Without Metal Tabs | PCB Mounting Method | |
---|---|---|---|---|---|---|
![]() | 5804 Series | 0.9, 1.5, 2.0mm | 10 to 70 | Vertical-Vertical | Without | SMT |
![]() | 5846 Series | 3.0mm | 20 to 80 | Vertical-Vertical | Without | SMT |
0.5mm Pitch
Series | Stacking Height | No. of Positions | Connection Style | With / Without Metal Tabs | PCB Mounting Method | |
---|---|---|---|---|---|---|
![]() | 5046 Series | 3.0, 3.5, 4.0, 4.5mm | 20 to 120 | Vertical-Vertical | With / Without | SMT |
![]() | 5047 Series | 5.0, 7.0mm | 20 to 100 | Vertical-Vertical | Without | SMT |
![]() | 5655 Series | 4.0, 5.0, 6.0, 7.0mm | 10 to 100 | Vertical-Vertical | With | SMT |
![]() | 5656 Series | 17.0 (Vertical-Vertical) | 40 to 60 | Vertical-Vertical / Vertical-Right Angle | With | SMT |
![](/images/3d-conn-tool-btn.png)