9258-100 Series | Spring Finger BtB Compression Contact


9258-100 Series
Features & Benefits
  • Electrical:
    – Voltage: 600VAC
    – Current: 6A
  • Contact:
    – Copper alloy with plating gold over nickel
  • Durability:
    – 1500 cycles with plating gold flash
    – 2500 cycles with plating gold 0.4μm
  • Operating Temperature:
    -40°C to +125°C
Typical Applications
  • Industrial/ruggedized handheld or portable devices
  • BTB connection for any traditional power or signal application
  • Ground connections between PCB’s or housings
KYOCERA AVX is expanding its product offering with new Spring Finger Board-to-Board Compression Contact the 9258-100 Series, which will reduce size and cost without jeopardizing performance. This new low profile compression contact from KYOCERA AVX surface mounts to PCB and provides a reliable compression connection to the mating board, even under extreme shock (50G) and vibration (2.7G) applications. With over 30 years of 1-piece compression contact experience, this innovative contact offers full connector performance functionality at the individual contact level. Thus, allowing single contacts to be placed in any location or position on a PCB.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

9258-100 Series
» Click to View

Literature
Literature – Click to Download
  • 9258-100 Series FastFacts Sheet – Coming Soon!