8069 Series | Shield Locks


Features & Benefits
  • Corresponds to 0.2mm shield cases.
  • Shield Locks securely connect and hold shield cases with a structure featuring springs on both sides
  • Contact Material: Copper alloy
  • Operating Temperature Range: -30 to +80°C

The 8069 Series are small terminals called Shield Locks developed to fix shield cases used inside digital media. The use of Shield Locks simplifies the attachment of shield cases by allowing one-touch operation, which was conventionally carried out by manual soldering. In addition, the Shield Lock features a structure enabling disconnection, which greatly improves operability in part replacements and maintenance of shield cases.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

8069 Series
» Click to View

For More Detailed Information
Click to Visit Kyocera Electronics Website
3D Model | Connectors