Accu-Guard® II Low Current Fuses (LGA)


Features & Benefits
  • Fuse Ratings from 0.05 to 0.5 amps
  • Rated voltage:
    0201 = 32V
    0402 = 32V
    0603 = 63V
  • Operating temperature: -55ºC to +125ºC
  • RoHS compliant
  • UL Approval: E141069
Typical Applications
  • Cellular Telephones
  • Computers
  • LCD Screens
  • Digital and Video Cameras
  • Instrumentation

The Accu-Guard® series of fuses is based on thin-film technology which allows precise control of the component electrical and physical characteristics that is not possible with standard fuse technologies. The Accu-Guard® Low Current series encompasses the lowest current ratings in compact packages and features LGA terminations.