Features & Benefits
- Operating temperature: -55°C to +125°C
- Insulation resistance: >20MΩ guaranteed (after fusing at rated voltage)
- Interrupting rating: 50A
Accu-Guard® II is a version of Accu-Guard® fuses for a wider range of current and voltage ratings. Constructed on alumina substrates, Accu-Guard® II fuses display superior electrical, mechanical and environmental properties. Accu-Guard® II dimensions are standard 0402, 0603, 0805, 1206 and 0612 chip sizes.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature