High Temperature – X8R/X8L Dielectric | KGM Series


Features & Benefits
  • Voltage: up to 100V
  • Capacitance Range: 330pF to 2.2µF
  • Dielectric: X8R or X8L
Typical Applications
  • Designed for use in applications up to 150ºC
  • Ideal for automotive under the hood sensors
  • Drilling monitoring system
  • Bulk capacitors for high temperature camera modules

Multi Layer Ceramic Capacitors designed for usage in temperature demanding applications – ranging from -55°C up to +150°C. These capacitors are manufactured with an X8R and an X8L dielectric material. They provide a highly reliable capacitor with low loss and stable capacitance over temperature.

Capacitors based on X8R and X8L dielectrics provide excellent reliability and they are ideal for under the hood sensors and various industrial High-Temperature applications. X8R material has capacitance variation of ±15% between -55°C and +150°C. The X8L material has capacitance variation of ±15% between -55°C to 125°C and +15/-40% from +125°C to +150°C. Typical application would be drilling monitoring system. They can also be used as bulk capacitors for high temperature electronic modules.

Part Number Information
Design Tools
Design Tools
SpiMLCC Simulation Software
SpiMLCC (formerly known as SpiCAP) is a web-version online simulation software that defines the frequency response and voltage coefficient for AVX ceramic chip capacitors.
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP