Ceramic Capacitors – X7S Dielectric | KGM Series


X7S Capacitors
Features & Benefits
  • Voltage: 4V to 200V
  • Capacitance Range: 0.033µF to 22µF
  • Case Size: 0402 to 1210
Typical Applications
  • X7S dielectric chip usage covers the broad spectrum of industrial applications where known changes in capacitance due to applied voltages are acceptable

X7S formulations are called “temperature stable” ceramics and fall into EIA Class II materials. Its temperature variation of capacitance s within ±22% from –55°C to +125°C. This capacitance change is non-linear. Capacitance for X7S varies under the influence of electrical operating conditions such as voltage and frequency. X7S dielectric chip usage covers the broad spectrum of industrial applications where known changes in capacitance due to applied voltages are acceptable.

Part Number Information
Part Number Information

KGM Series | X7S Dielectric
» View Historical P/N Information

Design Tools
Design Tools
SpiMLCC Simulation Software
SpiMLCC (formerly known as SpiCAP) is a web-version online simulation software that defines the frequency response and voltage coefficient for AVX ceramic chip capacitors.
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP