Standard MLCC – X7R Dielectric | KGM Series


X7R Dielectric
Features & Benefits
  • Voltage Range: 4V to 500V
  • Capacitance Range: 100pF to 22µF
  • Sizes: 0101 to 2225
Typical Applications
  • X7R dielectric chip usage covers the broad spectrum of industrial applications where known changes in capacitance due to applied voltages are acceptable
X7R formulations are called “temperature stable” ceramics and fall into EIA Class II materials. X7R is the most popular of these intermediate dielectric constant materials. Its temperature variation of capacitance is within ±15% from -55°C to +125°C. This capacitance change is non-linear.
Part Number Information
Part Number Information

KGM Series | X7R Dielectric
» View Historical P/N Information

Design Tools
Design Tools
SpiMLCC Simulation Software
SpiMLCC (formerly known as SpiCAP) is a web-version online simulation software that defines the frequency response and voltage coefficient for AVX ceramic chip capacitors.
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP
Environmental / Compliance Documents
Environmental / Compliance Documents

KGM (X7R) Series | Environmental Documentation