Ceramic Capacitors – X6S Dielectric | KGM Series


X6S Dielectric Capacitors
Features & Benefits
  • Operating Temperature: -55°C to +105°C (±22%)
  • Voltage Range: 4V to 25V
  • Capacitance Range: 1µF to 47µF
  • Sizes: 0201 to 0805
Typical Applications
  • Mobile devices
  • Medical devices
  • Consumer Electronics

The X6S dielectric capacitors are offered in a complete range of products for both general and specialized applications and designed to meet a wide variety of needs. KYOCERA AVX has a worldwide network which allows us to provide our global customer bases quickly and efficiently. All of our products are highly reliable due to their monolithic structure of high-purity and superfine uniform ceramics and their integral internal electrodes. By combining superior manufacturing technology and materials with high dielectric constants, we produce extremely compact components with exceptional specifications.

Part Number Information
Part Number Information

KGM Series | X6S Dielectric
» View Historical P/N Information

Design Tools
Design Tools
SpiMLCC Simulation Software
SpiMLCC (formerly known as SpiCAP) is a web-version online simulation software that defines the frequency response and voltage coefficient for AVX ceramic chip capacitors.
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP