Features & Benefits
- Rated Voltage: 250V
- Sizes: 1808, 1812, 2211, 2220
- High Reliability and Stability
- Small Size and High Capacitance
- RoHS Compliant
- Safety standard approval by:
EN 60384-14: 2013
IEC 60384-14 : 2013
UL 60384-14 (Ed 2.0) - HALOGEN Compliant
Typical Applications
- Modem
- Facsimile
- Telephone
- Other electronic equipment for lighting or surge protection and isolation
Safety Certified Capacitors are designed for surge or lightning immunity in modem facsimile and other equipment. The capacitors of KGK are class X1/Y2 compliant, and the capacitors of KGH are class X2 compliant, respectively.
The green type capacitors in KGK/KGH are manufactured by using environmentally friendly materials without lead or cadmium.
The terminations are composed of plated nickel and pure tin to feature the superior leaching resistance during soldering.
Datasheet / Catalog / Literature
Datasheet / Catalog – Click to Download
Literature – Click to Download
Part Number Information
Part Number Information
Design Tools
Design Tools
SpiMLCC (formerly known as SpiCAP) is a web-version online simulation software that defines the frequency response and voltage coefficient for AVX ceramic chip capacitors.
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.
Use Promo Code: AVXWP