Features & Benefits
- Tight tolerance (down to ±0.1pF)
- Case Sizes: 0402 and 0603
- Voltage Ratings: 50V, 100V and 200V
- Capacitance Range: 0.2pF to 1000pF
Typical Applications
- RF Automotive applications
Automotive “U” Series capacitors are C0G (NP0) chip capacitors specially designed for “Ultra” low ESR for applications in the automotive market. Max ESR and effective capacitance are met on each value producing lot to lot uniformity. Sizes
available are EIA chip sizes 0402 and 0603.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents