Standard Ceramic Capacitors (MLCC) with FLEXITERM® | KGF Series


Features & Benefits
  • Voltage: up to 200Vdc
  • Capacitance Range:
    270pF up to 22uF (2220, 25V, X7R)
  • Dielectric: X7R or X8R
Typical Applications
  • High Flexure Stress Circuit Boards
  • Soft termination offers improved reliability performance in applications where there is temperature variation.
  • All kind of engine sensors: Direct connection to battery rail

FLEXITERM® is designed to enhance the mechanical flexure and temperature cycling performance. The FLEXITERM® layer protects the component from any damage to the ceramic resulting from mechanical stress during PCB assembly or use with end customers. Using FLEXITERM®, KYOCERA AVX provides up to 5mm of flexure without internal cracks. Beyond 5mm, capacitor will generally fail “open”. Temperature cycling performance is increased to 3000 cycles and beyond.

Part Number Information
Part Number Information

KGF Series | MLCC with FLEXITERM®
» View Historical P/N Information

Environmental / Compliance Documents
Environmental / Compliance Documents

KGF Series | Environmental Documentation