Features & Benefits
- Has a termination consisting of 5% minimum lead to address tin whisker issues
Typical Applications
- Military / Defense
KYOCERA AVX will support those customers for commercial and military Multilayer Ceramic Capacitors with a termination consisting of 5% minimum lead. This termination is indicated by the use of a “B” in the 12th position of the KYOCERA AVX Catalog Part Number. This fulfills KYOCERA AVX’s commitment to providing a full range of products to our customers. KYOCERA AVX has provided in the following pages a full range of values that we are currently offering in this special “B” termination. Please contact the factory if you require additional information on our MLCC Tin/Lead Termination “B” products.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information