Features & Benefits
- Voltage: up to 100V
- Capacitance Range: 4.7nF to 2.2uF
- Dielectric: X7R
Typical Applications
- General ESD protection of I/O gates
The ESD-Safe™ series is an enhanced MLC capacitor developed and designed specifically for general Electro Static Discharge (ESD) protection. The small footprint makes them an ideal solution for transient integration in high density electronic devices. ESD-Safe™ capacitors are utilized for ESD protection of I/O gates, voltage lines and interfaces. ESD capacitors could be used on nearly every pin of an electronic module. Their use averages the transient voltage that the wiring harness can be charged to.
Datasheet
Datasheet – Click to Download
Part Number Information
Part Number Information
Environmental / Compliance Documents