Features & Benefits
- Low ESR at VHF, UHF and microwave frequencies
- Tight capacitance tolerances
- COG (NPO) Characteristic and voltage variation
Typical Applications
- Specially designed for “Ultra” low ESR for applications in the communications market
KYOCERA AVX’s CU Series are ultra-miniature chip capacitors for the RF and microwave communications market. Featuring copper electrodes in place of standard precious metal electrodes, the new CU Series chip capacitors provide extremely low ESR, high Q, and tight tolerances. Available in 01005 and 0201 case sizes, the new copper electrode chip capacitors are ideal for applications including power amplifiers, handheld devices, GPS, vehicle location systems and matching networks for wireless LANs. KYOCERA AVX’s new CU Series chip capacitors are composed of C0G (NP0) temperature-compensating EIA Class I ceramic materials, one of the most stable dielectrics available, and feature lead-free, nickel and tin-plated terminations. Capacitance value and working voltage vary by case size.
Datasheet / Catalog – Click to Download
Part Number Information
S2P Files – Click to Download
Libraries – Click to Download
KYOCERA AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date KYOCERA AVX libraries. These libraries are available below and can be added to your software.
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.