Features & Benefits
- Voltage: up to 200V
- Capacitance Range:
270pF up to 22uF (2220, 25Vdc) - Dielectric: X7R, X8R
Typical Applications
- Improved reliability
- Excellent mechanical performance and thermo mechanical performance
Multi Layer Ceramic Capacitors (MLCCs) equipped with an KYOCERA AVX flexible termination system – FLEXITERM®. Capacitors have superior resistance to both mechanical stress and thermal stress. Capacitors are qualified in accordance with AEC-Q200 standard. AEC-Q200 detailed qualification data is available on request.
FLEXITERM® is designed to enhance the mechanical flexure and temperature cycling performance. The automotive industry standard for flexure is 2mm minimum. Using FLEXITERM®, KYOCERA AVX provides up to 5mm of flexure without internal cracks. Beyond 5mm, capacitor will generally fail “open”. If you are interested in FLEXITERM® High Voltage automotive capacitors – please see section “High Voltage Automotive MLCC”. If you are interested in FLEXITERM® High Temperature automotive capacitors – please see section “High Temp Automotive MLCC”.
Part Number Information
Design Tools

SpiMLCC (formerly known as SpiCAP) is a web-version online simulation software that defines the frequency response and voltage coefficient for AVX ceramic chip capacitors.