Arrays – Automotive Capacitor


Features & Benefits
  • Voltage: up to 100V
  • Capacitance Range: 10pF (NP0) to 100nF (X7R)
  • Dielectric: NP0 (C0G) or X7R or (Optional X8R)
Typical Applications
  • Automotive applications

As the market leader in the development and manufacture of capacitor arrays, KYOCERA AVX is pleased to offer a range of AEC-Q200 qualified arrays to compliment our product offering to the Automotive industry. Both the KYOCERA AVX 0612 and 0508 4-element capacitor array styles are qualified to the AEC-Q200 automotive specifications. AEC-Q200 is the Automotive Industry qualification standard and a detailed qualification package is available on request. All KYOCERA AVX automotive capacitor array production facilities are certified to ISO/TS 16949:2002.