AT Series – High Temperature 200ºC & 250°C Rated MLCC


Features & Benefits
  • Voltage Range: 16V and 25V
  • Capacitance Range: 2200pF to 1µF
  • Dielectrics: VHT (Class II) and C0G/NP0 (Class I)
Typical Applications
  • “Down-hole” oil exploration
  • Aerospace programs

Present military specifications, as well as a majority of commercial applications, require a maximum operating temperature of 125°C. However, the emerging market for high temperature electronics demands capacitors operating reliably at temperatures beyond 125°C. KYOCERA AVX’s new high temperature chip capacitor product line, with verified capability of longterm operation up to 250°C is a response to both military and commercial business needs. The new capacitors demonstrate high current handling capabilities, high volumetric efficiency, high insulation resistance and low ESR/ESL. This product has been designed for the most demanding applications, such as “down-hole” oil exploration and aerospace programs.

Datasheet / Catalog
Part Number Information
Part Number Information

AT Series 200ºC & 250°C Rated MLCC
» Click to View