Horizontal – SMX Style


SMX
Features & Benefits
  • High temperature capabilities up to 200°C
  • Capacitance Range: 100pF to 340µF
  • SMD Conformal
  • Voltage Range: 25V to 1000V
Typical Applications
  • Intended for downhole oil exploration, including logging while drilling, geophysical probes, as well as space and aerospace electronics

SMX-style, stacked Switch Mode Power Supply Capacitors (SMPS) utilizing Multi-layer Ceramic (MLCC) construction are ideally suited for high temperature applications up to 200ºC. This product is intended for down-hole oil exploration, including logging while drilling, geophysical probes, as well as space and aerospace electronics. The high temperature solder utilized in the construction of SMX-style parts assures reliable operation in harsh environments.
The wide product offering provides designers a solution for high capacitance value and high voltage capacitors rated at 200ºC. The SMX-style capacitors are ideally suited for applications as DC filters in high power, high frequency motor drives, high pulsed-current circuitry, as well as low power electronics.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

SMX Style
» Click to View

Spice Models / Software
Spice Models / Software – Click to Download