Horizontal – SM Series


Features & Benefits
  • Hi-rel screening option per MIL-PRF-49470 is available
  • Voltage Range: 50 V, 100 V, 200 V and 500 V ratings standard (other voltage ratings are available)
  • Capacitance Range: 0.15µF to 1300µF
  • Lead styles available for both thru-hole and surface mount soldering

High speed switch mode power supplies place high demands on the capacitors used in the input or output filters of Resonant DC-DC or Pulse Modulated DC-DC converters. KYOCERA AVX Corporation has developed the SM series for these switcher applications. These capacitors have been extensively tested and characterized and found to have almost ideal performances to meet the stringent requirements of these applications. Wide range of sizes, voltage ratings and configurations are available to give the circuit designer many options.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

SM Style
» Click to View

SM Military Styles MIL-PRF-49470
SM Style
» Click to View

Spice Models / Software
Spice Models / Software – Click to Download