Features & Benefits
- Hi-rel screening option per MIL-PRF-49470 is available
- Voltage Range: 50V to 500V
- Extremely high capacitance per unit volume (Capacitance Range 0.56 µF to 120 µF)
- Low Profile “K” and “M” lead styles to assure minimum height when surface mount soldering (RoHS Compliant)
Typical Applications
- Designed for use in applications ranging from high end DC/DC converters to general power supplies, telecom networks, snubbers, aerospace instrumentation panels, hybrid power applications and more
The RMM series is the RoHS compliant version of the SMM series. It still offers all the characteristics of the SMM series, including the high dielectric constant (K) for an extended capacitance range. The SMM and RMM series capacitors are designed for use in applications ranging from high end DC/DC converters to general power supplies, telecom networks, snubbers, aerospace instrumentation panels, hybrid power applications and more. With the added advantage of being RoHS compliant, these capacitors are ideal for today’s environmentally friendly electronics.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Spice Models / Software