Horizontal – RM Series


Features & Benefits
  • Voltage Range: 50V, 100V, 200V and 500V ratings standard (other voltage ratings are available)
  • Capacitance Range: 0.001uF to 400uF
  • Lead styles available for both thru-hole and surface mount soldering (RoHS Compliant)

The RM series is the RoHS compliant version of the SM series. As with the SM series, the RM series is designed for use as input or output filters in high speed switch mode power supplies. These types of supplies place high demands on the capacitors used, and the RM series meets these demands with its low ESR (equivalent series resistance) and ESL (equivalent series inductance). With the added advantage of being RoHS compliant, these capacitors are ideal for today’s environmentally friendly electronics.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

RM Style
» Click to View

Spice Models / Software
Spice Models / Software – Click to Download