Horizontal – MH Ceramic Capacitor


Features & Benefits
  • Capacitance: 2.2u F – 22 µF
  • MHs are AEC-Q200 compliant
  • Voltage Range DC: 25V – 100V
  • Enhanced thermo mechanical stress resistance
Typical Applications
  • Ideally suited for applications in harsh environments
  • Automotive
  • Military
  • Aviation

The MH components use a X7R high capacitance value ceramic capacitor in a surface mount precision made molded case. The MH capacitor combine the ceramic attributes of very low ESR, non-polar construction, excellent high frequency behavior, and voltage stress capabilities and wide temperature range, with the enhance mechanical protection of a molded case. The molded case is UL94 V-0 flame retardant, and the MH is RoHS and AEC-Q200 compliant.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

MH Ceramic Capacitor
» Click to View

Spice Models / Software
Spice Models / Software – Click to Download