KYOCERA AVX is either listed as qualified or listed as an approved vendor on a wide range of military specifications and DSCC/DLA drawings. In particular, KYOCERA AVX’s Advanced Products group is qualified to supply parts to MIL-PRF-49470 and MIL-PRF-123. We lead the industry in parts qualified to MIL-PRF-49470 (please refer to the most current Qualified Parts List (QPL) on the DLA Land and Maritime website). We also continue to support canceled DSCC/DLA drawing 87106. For BP characteristic, SMPS capacitors we are on the QPL for several MIL-PRF-49470 parts and are an approved vendor on DSCC/DLA drawing 88011. Other drawings we are approved vendors on include the 87XXX drawings dealing with high voltage radial leaded MLCCs, 87XXX drawings dealing with SIP configuration MLCCs, and the 91019 drawing dealing with MLCC chip capacitors.
Catalog – Click to Download
Part Number Information
Technical Information – Click to Download
- Stacked MLCC SMPS Military Specifications
- Features, Benefits, and Applications
- MLCC Chip Military Specifications
- Features, Benefits, and Applications
- High Voltage Radial Military Specifications
- Features, Benefits, and Applications
- Leaded Capacitor Arrays (SIP) Military Specifications
- Features, Benefits, and Applications
MIL Specs and DSCC/DLA Drawings
- MIL-PRF-49470 Performance Specification
- MIL-PRF-123 Performance Specification
- DSCC Drawing 88011
- DSCC Drawing 87106
Canceled but still supported: