AEC-Q200 Low Inductance Capacitors | KAL Series


KAL Series | AEC-Q200 Low Inductance Capacitors
Features & Benefits
  • AEC-Q200 Qualified
  • Voltage Ratings: 4, 6.3, 10, 16, 25, 50V
  • Capacitance Range: 0.001µF (min) – 3.3µF (max)
Typical Applications
  • ESL is typically reduced 60% or more with an LICC versus a standard MLCC

The key physical characteristic determining equivalent series inductance (ESL) of a capacitor is the size of the current loop it creates. The smaller the current loop, the lower the ESL. A standard surface mount MLCC is rectangular in shape with electrical terminations on its shorter sides. A Low Inductance Chip Capacitor (LICC) sometimes referred to as Reverse Geometry Capacitor (RGC) has its terminations on the longer side of its rectangular shape. When the distance between terminations is reduced, the size of the current loop is reduced. Since the size of the current loop is the primary driver of inductance, an 0306 with a smaller current loop has significantly lower ESL then an 0603. The reduction in ESL varies by EIA size, however, ESL is typically reduced 60% or more with an LICC versus a standard MLCC.

Part Number Information
Part Number Information

KAL Series | AEC-Q200 Low Inductance Capacitors
» Click to View Historical P/N

Environmental / Compliance Documents
Environmental / Compliance Documents

KAL Series | Environmental Documentation