Radial – SXP Style


SXP
Features & Benefits
  • Voltage Range: 50V to 3000V
  • Capacitance Range: 100pF to 12µF
  • High temperature capabilities up to 200°C
Typical Applications
  • Ideally suited for applications as DC filters in high power, high frequency motor drives, high pulsed-current circuitry, as well as standard electronic equipment designed for high temperature applications

SXP-style, encapsulated radial leaded MLC capacitors are ideally suited for high temperature applications up to 200ºC. This product is intended for downhole oil exploration, including logging while drilling, geophysical probes, as well as space, aerospace and hybrid automotive applications. This product supplements the SMX family of capacitors and offers mechanical protection to the ceramic element in extreme harsh environment. The high temperature solder utilized in the construction of SXP style parts assures reliable operation in high temperature and rugged environments. The SXP-style capacitors are ideally suited for applications as DC filters in high power, high frequency motor drives, high pulsed-current circuitry, as well as standard electronic equipment designed for high temperature applications.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

SXP Style
» Click to View

Spice Models / Software
Spice Models / Software – Click to Download