Radial – SMPS Capacitors (SK Style)


SK
Features & Benefits
  • Voltage Range: 25V to 5000V (Z5U, NP0/C0G and X7R dielectrics)
  • Capacitance Range: 0.001µF to 120µF
  • Hi-rel screening option per MIL-PRF-49470 available
Features & Benefits
  • Input or output filtering in switch mode power supplies

AVX SK styles are conformally coated radial leaded MLC capacitors for input or output filtering in switch mode power supplies. They are specially processed to handle high currents and are low enough in cost for commercial SMPS application. RoHS compliant version is available.

Datasheet / Catalog
Part Number Information
Part Number Information

SMPS Capacitors (SK Style)
» Click to View

Technical Information
Technical Information – Click to Download
  • MIL-PRF-49470 Specs
  • Spice Models / Software
    Spice Models / Software – Click to Download