Radial – SMPS Capacitors (SE Style)


SE
Features & Benefits
  • Voltage Ratings: 25V to 100V
  • Capacitance Range: 0.033µF to 39µF
  • Dielectric: X7R
Features & Benefits
  • Input and output filtering applications in switch mode power supplies

AVX SE styles offer capacitance extension to popular SK ranges. The CV product for SE-series, X7R capacitors (TCC: ±15% over -55 to +125°C) compares favorably to high CV ranges offered by other suppliers in much less stable Y5U dielectric (TCC: +22/-56% over -30 to +85°C). SE style capacitors are conformally coated and are designed for input and output filtering applications in switch mode power supplies. RoHS compliant version is available.

Datasheet / Catalog
Part Number Information
Part Number Information

SMPS Capacitors (SE Style)
» Click to View

Spice Models / Software
Spice Models / Software – Click to Download