Radial – SR Series (SkyCap®)


SRSkycaps
Features & Benefits
  • Voltage Range: 50V to 500V
  • Capacitance Range: 1pF to 10µF
  • Dielectrics: NP0/C0G, X7R, Z5U
Typical Applications
  • Industrial

SR Series is a conformally coated radial leaded MLC. We offer NP0, X7R, and Z5U dielectrics standard. Alternative dielectrics are also available upon request. Voltages range from 50V to 500V and capacitance values up to 10µF. Suitable for commodity applications with voltage requirements up to 500V and where leaded device is preferred over SMD. Temperature range up to 125°C . Variety of common lead spacing options. Leaded capacitors exhibit excellent thermal shock and vibration resistance compared to SMD ceramics. High speed pick and place compatible. Parts are suitable for wave soldering and also RoHS compliant.

Datasheet / Catalog
Part Number Information
Part Number Information

SR Series
» Click to View