Features & Benefits
- Voltage Range: 50V to 500V
- Capacitance Range: 1pF to 4.7µF
- Dielectrics: NP0/C0G, X7R, Z5U
Typical Applications
- Hi-Rel
- Industrial
SL Series is a conformally coated radial leaded capacitor with minimum 5% lead content on the lead wire finish. Designed for customers requiring Pb finish and non-RoHS. We offer NP0, X7R, and Z5U dielectrics standard. Alternative dielectrics are also available upon request. Voltages range from 50V to 500V, Capacitance range from 1pF to 5µF.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information