High Voltage Radial (AR Series) – (Automotive SkyCap®)


AR High Voltage
Features & Benefits
  • Voltage Range: 50V to 3000V
  • Dielectrics: NP0/C0G, X7R, X8L, X8R
  • Capacitance Range: 1pF to 4.7µF

Suitable for automotive applications with voltage requirements up to 3000V and where a leaded device may be preferred over SMD. Temperature range up to 150°C with X8R dielectric. A variety of common lead spacing options are available. Leaded capacitors exhibit excellent thermal shock and vibration resistance compared to SMD ceramics. Parts are suitable for wave soldering and welding applications. Leadwire finish is pure matte tin and all parts are RoHS compliant. High speed pick and place compatible. These parts are also available with AEC-Q200 qualification for automotive applications.

Datasheet / Catalogs
Part Number Information
Part Number Information

AR Series
» Click to View