Radial – MR Series (Molded Radials)


MoldedRadial
Features & Benefits
  • Voltage Range: 50, 100, and 200V (additional voltages available upon request)
  • Dielectrics: NP0/C0G, X7R, Z5U
  • Termination: Solderable lead wires
Typical Applications
  • Military
  • Defense
  • Aerospace

MR series is an epoxy molded radial leaded MLCC. We offer a wide variety of temperature coefficients and rated voltages. Ideal for most through-hole applications. The epoxy molding provides excellent insulation from a wide variety of environmental conditions, including extreme heat and cold, moisture, and humidity.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

MR Series
» Click to View