Axial – MA Series (Molded Axial/Ceralam®)


MA10-App-BG
Features & Benefits
  • Voltage Ratings: 50, 100, 200V (Additional voltages available upon request)
  • Voltage-Temperature Limits: NP0, X7R, Z5U
  • Termination: Solderable lead wires
Typical Applications
  • Military
  • Defense
  • Aerospace

KYOCERA AVX’s MA series (Ceralam®) is an epoxy molded axial leaded MLCC. We offer a wide variety of temperature coefficients and rated voltages. Ideal for most through-hole applications. The epoxy molding provides excellent insulation from a wide variety of environmental conditions, including extreme hot and cold, moisture, and humidity.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

MA Series
» Click to View