Features & Benefits
- Military Specifications
- DSCC/DLA Drawings
- Custom Conformance Testing
Typical Applications
- Military
- Defense
- Aerospace
KYOCERA AVX offers a wide variety of High Reliability, Established Reliability, and Non-Established Reliability components to provide maximum performance across the entire spectrum of aerospace and military applications. From deep space to deep underground, KYOCERA AVX DSCC/DLA ceramic capacitors are the industry leader.
MIL-PRF-123 (High Reliability) MIL-PRF-49470 (High Reliability) MIL-PRF-39014 (Established Reliability) MIL-PRF-20 (Established Reliability) MIL-PRF-28861 (Established Reliability) MIL-PRF-31033 (Established Reliability) MIL-C-11015 (Non-Established Reliability) DLA 09019, 09020, 13004, 13005, 13006 (Non-Established Reliability Glass dielectric)
Catalogs
Catalogs – Click to Download
Part Number Information
Part Number Information
Contact KYOCERA AVX for information on how to order.
Technical Information
Technical Information – Click to Download
- Stacked MLCC SMPS Military Specifications
- Features, Benefits, and Applications
- MLCC Chip Military Specifications
- Features, Benefits, and Applications
- High Voltage Radial Military Specifications
- Features, Benefits, and Applications
- Leaded Capacitor Arrays (SIP) Military Specifications
- Features, Benefits, and Applications