Axial – CKS MIL-PRF-123


MA10-App-BG
Features & Benefits
  • Mil Spec Compliance: QPL MIL-PRF-123 (High Reliability)
  • Voltage Ratings: 50,100, 200V
  • Voltage-Temperature Limits: COG, BX
Typical Applications
  • Military
  • Defense
  • Aerospace

The highest reliability product in AVX’s Axial-leaded catalog, the CKS series is manufactured in accordance with MIL-PRF-123. Each lot is tested to provide the highest level of reliability in the industry. Group B sample testing, including 1000-hour Life Test, is required prior to shipment.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

CKS (Axial)
» Click to View

Technical Information