Radial – CKR MIL-PRF-39014


MoldedRadial
Features & Benefits
  • Voltage Range: 50, 100, 200V
  • Voltage-Temperature Limits: BX, BR
  • Military Specification Compliance: QPL MIL-PRF-39014 (M, P, R, and S failure rates)
Typical Applications
  • Military
  • Defense
  • Aerospace

AVX’s CKR Molded Radial is an Established Reliability product manufactured in accordance with MIL-PRF-39014. Periodic maintenance testing is performed at regular intervals to ensure each failure rate designation. Each lot is subjected to 100% performance testing that ensures compliance to the designated failure rate.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

CKR (Radial)
» Click to View

Technical Information