Axial – CK MIL-C-11015


MA10-App-BG
Features & Benefits
  • Mil Spec Compliance: QPL MIL-C-11015
  • Voltage Ratings: 50, 100, 200V
  • Voltage-Temperature Limits: BX, BR
Typical Applications
  • Military
  • Defense
  • Aerospace

AVX’s CK Molded Axial is an Non-Established Reliability product manufactured in accordance with MIL-C-11015. Periodic maintenance testing is performed at regular intervals to ensure each failure rate designation. Each lot is subjected to sample Group A performance testing that ensures compliance to the specification.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

CK (Axial)
» Click to View

Technical Information
Technical Information – Click to Download