Radial – CECC (BR Series)


CECC
Features & Benefits
  • Voltage Range: 50V to 500V
  • Capacitance Range: 0.068µF to 18µF
  • Dielectric: X7R
Typical Applications
  • Power supplies
  • Smoothing
  • High frequency electrical motors

AVX BR series are conformally coated radial leaded ceramic capacitors qualified to CECC specifications. The BR series capacitors are a radial leaded option for SMPS applications. These capacitors offer a CECC approved range for CECC 30601801 (Issue 1) and CECC 30701801 (Issue 1) with voltages up to 500V.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

CECC (BR Series)
» Click to View

Spice Models / Software
Spice Models / Software – Click to Download