Features & Benefits
- Voltage Range: 50, 100, 200V
- Voltage-Temperature Limits: CG, CH, CJ, CK, CX
- Mil Spec Compliance: QPL MIL-PRF-20 (M,P,R,S failure rates)
Typical Applications
- Military
- Defense
- Aerospace
AVX’s CCR Molded Radial is an Established Reliability product manufactured in accordance with MIL-PRF-20. Periodic maintenance testing is performed at regular intervals to ensure each failure rate designation. Each lot is subjected to 100% performance testing that ensures compliance to the designated failure rate.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Technical Information