Features & Benefits
- Voltages form 1Kv to 5Kv
- Capacitance Range: 330pF to 2.7uF
- Lead Styles: Straight Dual in Line or L style Dual in Line
Typical Applications
- Power supplies
- Multiplier circuits
The CH/CV high voltage range is available in Type II dielectric from 1Kv to 5Kv. The range is available in a number of different styles such as Radial, Dual-in-Line, and L lead style. The product is designed for use in power supplies and voltage multiplier circuits. The range offers excellent volumetric efficiency and is suited towards industrial and high reliability applications.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Spice Models / Software