Features & Benefits
- Voltage Range: 50, 100V
- Dielectrics: NP0/C0G, X7R
- Sizes: 0805, 1206 with SnPb Termination
- Operating Temperature Range: -55°C to +125°C
Typical Applications
- EMI suppression
- Broadband I/O filtering
- Vcc power line conditioning
Available in both a standard 0805 and 1206 size, KYOCERA AVX’s line of feedthru capacitors are ideal choices for EMI suppression, broadband I/O filtering, or Vcc power line conditioning. The unique construction of a feedthru capacitor provides low parallel inductance and offers excellent decoupling capability for all high di/dt environments and provides significant noise reduction in digital circuits to <5 GHz. A large range of capacitor values are available in either NP0 or X7R ceramic dielectrics.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Design Tools