506WLS Series | Ultra-Broadband SMT Inductor


Features
  • Operating Frequency:
    400 KHz (-3 dB roll-off frequency) through 40+ GHz, typ.
  • Operating Temperature Range:
    -55°C to +125°C
  • Lead-Free, RoHS Compliant Terminations
Advantages
  • Ultra-Broadband Performance
  • Ultra-Low Insertion Loss
  • Flat Frequency Response
  • Excellent Return Loss Through 40 GHz
  • Unit-to-Unit Performance Repeatability
  • Rugged Powdered Iron Core

KYOCERA AVX, the industry leader, is introducing the new 506WLS Series High Frequency Ultra-Broadband Inductor (UBL). This unique component provides low insertion loss and an excellent match over multiple octaves of frequency spectrum. The 506WLS is ideal for ultra-broadband DC decoupling networks and bias tee applications in optical communications systems and equipment using highspeed digital logic.

Part NumberInductance
(µH)
Download
PDF
Operating
Frequency
Range*
Insertion
Loss**
typ.
Return
Loss**
typ.
DC
Resistance
Ω typ.
DC Current
(DC max.)***
506WLSM0R47KT815T0.479.5 MHz to 40+ GHz< 0.5 dB> 20 dB0.19815 mA
506WLSM0R70KT619T0.75.6 MHz to 40+ GHz< 0.5 dB > 20 dB0.32619 mA
506WLSM1R10KT438T1.13.3 MHz to 40+ GHz< 0.6 dB > 22 dB0.64438 mA
506WLSM2R00KT277T2.02.1 MHz to 40+ GHz< 0.4 dB > 20 dB1.60277 mA
506WLSM3R80KT182T3.81.1 MHz to 40+ GHz< 0.4 dB > 25 dB3.70182 mA
506WLSN1R47KT694T1.472.8 MHz to 40+ GHz< 0.4 dB > 17 dB0.33694 mA
506WLSN2R00KT494T2.01.6 MHz to 40+ GHz< 0.5 dB > 17 dB0.65494 mA
506WLSN3R30KT350T3.31.3 MHz to 40+ GHz< 0.5 dB > 17 dB1.29350 mA
506WLSN6R00KT236T6.0700 KHz to 40+ GHz< 0.4 dB > 18 dB2.85236 mA
506WLSN10R7KT150T10.7400 KHz to 40+ GHz< 0.4 dB > 17 dB7.10150 mA
*Lower -3 dB roll-off frequency
**Shunt Mounted
***Current for 100°C temperature rise
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

506WLS Series
» Click to View