506WLC Series | Ultra-Broadband Inductor


Features
  • Operating Frequency:
    2.3 MHz (-3 dB roll-off frequency) through 40+ GHz, typ.
  • Operating Temperature Range:
    -55°C to +125°C
  • Gold Plated Leads
  • Lead-Free, RoHS Compliant Terminations
Advantages
  • Ultra-Broadband Performance
  • Ultra-Low Insertion Loss
  • Flat Frequency Response
  • Excellent Return Loss Through 40+ GHz
  • Unit-to-Unit Performance Repeatability
  • Rugged Powdered Iron Core

KYOCERA AVX, the industry leader, is introducing the new 506WLC Series High Frequency Ultra-Broadband Inductor (UBL). This unique component provides low insertion loss and an excellent match over multiple octaves of frequency spectrum. The 506WLC is ideal for ultra-broadband DC decoupling networks and bias tee applications in optical communications systems and equipment using highspeed digital logic.

Part NumberInductance
(µH)
Download
PDF
Operating
Frequency
Range*
Insertion
Loss**
typ.
Return
Loss**
typ.
DC
Resistance
Ω typ.
DC Current
(DC max.)***
506WLC2R0KG250B2.0 typ.2.3 MHz* to 40 GHz0.5 dB typ.17 dB typ.1.45 typ. @ 10 mA250 mA
*Lower -3 dB roll-off frequency
**Shunt Mounted
***Current for 100°C temperature rise
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

506WLC Series
» Click to View